(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Universal socket adapter that is durable, anti-axis breakage, and reduces twisting stress.
[Features]
· Possible to move smoothly.
· With a ball end to securely connect sockets for socket wrenches.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· The impact socket of each manufacturer, which is attached to the impact screwdriver, etc., can be used.
· Ball stop type.
[Application]
· Ideal for high-power electric tool models (18 V).
· It is easy to attach and detach bolts and nuts at the corner or in a place close to the walls.
· Having a maximum swing angle of 30°, it is ideal for working environments such as place close to the wall or narrow place, etc.
Product Model | Adapter Socket Bit | Insertion Angle(mm) | 12.7 | Overall Length(mm) | 92.5 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | Universal Type - Bending Angle | 30° | Single Product/Set Classification | Single Item |
Material | SCM435 | Weight(g) | 115 | Main Body Outer Diameter(mm) | 23 |
Main Body Length(mm) | 65.5 | Packing Dimension (Height x Width)(mm) | 145×35 | Guarantee Torque(N▪m) | 75 |
Features | The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. All of the socket sizes can be used with an electric drill. |
Please check the type/dimensions/specifications of the part EUA-4DX in the Alpha (α) Universal Socket Adapter for Electric Drill series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy