(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Head Swiveling Extensible Ratchet Handle Set

Part Number

Configured Part Number is shown.

SR-3S

Part Number
SR-3S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Set Content SR-3/ST-3/EX-3125/EX-3050F/SS-8/10/12/13/14/17/19 1 each
Material Special Alloy Steel

Please check the type/dimensions/specifications of the part SR-3S in the Head Swiveling Extensible Ratchet Handle Set series.

Additional Products in this Category

Tech Support