(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three Piece Ultra Fine Lead Plier

Three Piece Ultra Fine Lead Plier
  • Volume Discount

Tip is usable for crushing and bending

[Features]
· Triple layer structure prevents occurrence of play even after firm use.
· The cutting edge has a short, slender shape.
· The portion of the grip that contacts the user's hand is processed with a soft elastomer.
· The hole in the grip part allows for the use of a fall prevention cord.
· Spring part adopts a leaf spring that is highly durable and has adjustable recoil force

Part Number

Configured Part Number is shown.

NL3-130

Part Number
NL3-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 130
Spring Available Set / Single Item Single Item Material S58C
Tip Shape Short and Thin Shape Main body: option Main Body Weight(g) 80
Head width(mm) 11 Head Length(mm) 30.5 Head Thickness(mm) 7
Tip width(mm) 1.4 Tip Thickness(mm) 1 Grip Width(mm) 52
Mount Dimensions - Height x Width(mm) 205×70 Supplementary explanation The hole in the grip part allows for use with a fall prevention cord.

Please check the type/dimensions/specifications of the part NL3-130 in the Three Piece Ultra Fine Lead Plier series.

Additional Products in this Category

Tech Support