(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Category | Pliers | Pliers Type | Pliers | Overall Length(mm) | 130 |
---|---|---|---|---|---|
Spring | Available | Set / Single Item | Single Item | Material | S58C |
Tip Shape | Thin Flat Shape | Main body: option | Main Body | Weight(g) | 80 |
Head width(mm) | 11 | Head Length(mm) | 30.5 | Head Thickness(mm) | 7 |
Tip width(mm) | 2 | Tip Thickness(mm) | 3.5 | Grip Width(mm) | 52 |
Mount Dimensions - Height x Width(mm) | 205×70 | Supplementary explanation | The hole in the grip part allows for use with a fall prevention cord. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy