(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Ratchet Type, RH

Torque Heads - Ratchet Type, RH
  • Volume Discount

•Product Model: Replacement Head
•Burden Direction: Left and Right
•Replacement Head Type: Ratchet Head
•Main Body Option: Option
•Accessory: Instruction Manual

Part Number

Configured Part Number is shown.

RH4-22TH

Part Number
RH4-22TH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Replacement Head Insertion Angle(mm) 12.7 Replacement Head Type Ratchet Head
Overall Length(mm) 118 Burden Direction Left/Right Head Width(mm) 34
Main body: option Option Applicable Torque Wrench Replaceable Head Type - Digital Type : DT340-22BN Head Thickness(mm) 20
Effective Length of Head(mm) 100 Connector part inner diameter(φ/mm) 22 Mass(g) 300
Accessory Instruction Manual Supplement Gear teeth: 72 / Ratchet drive angle: 5°. Since the drive direction can be switched, it can also be used for tightening left screws by taking into account the direction of insertion into the preset torque handle.

Please check the type/dimensions/specifications of the part RH4-22TH in the Torque Heads - Ratchet Type, RH series.

Additional Products in this Category

Tech Support