(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RA Clutch (Long 4 Size Plate Ratchet Wrench)

RA Clutch (Long 4 Size Plate Ratchet Wrench)
  • Volume Discount

[Features]
· The socket part is long and allows 1 unit to be used with 4 sizes (8, 10, 12, and 13 mm).
· Made lighter for easy gripping, as reinforced plastic is used in the body.
· The plate section of the body is made from strong, durable stainless steel.
· With 18 gear teeth, the ratchet drive angle is 20°.
· Strong enough to tighten electrical path support fittings, etc.
· The plate section of the body has a φ3.5 hole for the safety cord.

Part Number

Configured Part Number is shown.

PRW-3L

Part Number
PRW-3L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Multi-function wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 146 Two-sided Width Size(mm) 8×10×12×13 Single Item / Set Single Item
Outer Diameter(mm) Small: 22/large: 28 Guarantee Torque(N▪m) 8 mm Part: 23.5, 10 mm Part: 47.1, 12 mm Part: 82.4, 13 mm Part: 94.1 Weight(g) 185
Material SUS420J2/Cr-V Specifications 12-Sided Surface Features The socket part is long and can be used with 4 sizes (8, 10, 12 and 13 mm). For weight saving and ease of grip, the main body contains reinforced plastic. The main body plate is made of stainless steel with high strength and durability.The number of gears is 18 and the ratchet operates at 20°. It has more than sufficient strength for installation of electric wiring support brackets. The main body plate part has a φ3.5 hole for a safety cord.

Please check the type/dimensions/specifications of the part PRW-3L in the RA Clutch (Long 4 Size Plate Ratchet Wrench) series.

Additional Products in this Category

Tech Support