(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat-Nose Pliers

Flat-Nose Pliers
  • Volume Discount

Nipper that is easy-to-grip, suitable for hobbies and continuous work.
[Features]
· Made of stainless steel, excels in rust-resistance and abrasion-resistance.
· Tip has a flat shape.
· N at the end of product number shows that it has a serrated tip.
· With an easy-to-hold molded grip.
[Application]
· Ideal for creating and repairing work of hobbies and accessories.
· Also suitable for assembling of electronic components.

Part Number

Configured Part Number is shown.

FN-100

Part Number
FN-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 130
Spring Available Set / Single Item Single Item Material SUS420J2
Tip Shape Flat Type Shape Main body: option Main Body Weight(g) 64
Head width(mm) 11 Head Thickness(mm) 6 Tip width(mm) 1
Tip Thickness(mm) 4 Tip Length(mm) 23 Grip Width(mm) 48
Mount Dimensions - Height x Width(mm) 180×65 Supplementary explanation Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced

Please check the type/dimensions/specifications of the part FN-100 in the Flat-Nose Pliers series.

Additional Products in this Category

Tech Support