(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Picky (Stainless Steel Mini Long Nose Pliers) 115 mm

Picky (Stainless Steel Mini Long Nose Pliers) 115 mm
  • Volume Discount

[Features]
· Made of stainless steel, it is rust resistant and has excellent wear resistance.
· Looseness can be finely adjusted with a flathead screwdriver.
· Includes a cutter function in addition to a grasping tip.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.
· A molded grip that's easy to grip and suitable for continuous work.

Part Number

Configured Part Number is shown.

PK-115

Part Number
PK-115
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 130
Spring Available Copper Wire Cutting Capacity(mmφ) 0.18-1.6 Set / Single Item Single Item
Material DSRIK6 Tip Shape Serrated Main body: option Main Body
Weight(g) 50 Head width(mm) 14 Head Thickness(mm) 6
Tip Length(mm) 35 Grip Width(mm) 48 Mount Dimensions - Height x Width(mm) 180×70
Supplementary explanation Slack can be precisely adjusted with a flathead screwdriver, and the spring can be replaced

Please check the type/dimensions/specifications of the part PK-115 in the Picky (Stainless Steel Mini Long Nose Pliers) 115 mm series.

Additional Products in this Category

Tech Support