(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steering Puller

Steering Puller
  • Volume Discount

[Features]
· It is used for correcting the inclination of the steering wheel after adjusting the front wheel alignment of the automobile.
· Steering wheel can be securely removed without the use of a plastic hammer

Part Number

Configured Part Number is shown.

STP-160

Part Number
STP-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Part Type Main Body Push screw hexagon size(mm) 14 Operating Range(mm) 32-52
Overall Length(mm) 145 T(mm) 19 l(mm) 80
W(mm) 80 Weight(g) 330 Material Special Alloy Steel

Please check the type/dimensions/specifications of the part STP-160 in the Steering Puller series.

Additional Products in this Category

Tech Support