(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Trap Wrench (Vertical Type Aluminum Motor Wrench)

Short Trap Wrench (Vertical Type Aluminum Motor Wrench)
  • Volume Discount

[Features]
· Made of aluminum alloy so as not to scratch the item being tightened.
· Jaw is forged to have greater strength than equivalent competitor products.
· Adopts a backlash-free worm to reduce play.
· Approximately 60% lighter than an iron adjustable wrench.
· Wide usage range, 15° vertical shape.
· Trap wrench has a deep mouth of 16 mm in length and does not damage the corners of decorative nuts

Part Number

Configured Part Number is shown.

TMWS-1668

Part Number
TMWS-1668
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Opening Width(mm) 16~68 Overall Length(mm) 205 Mass(g) 220
Set / Single Item Single Item Material Aluminum Alloy Head Thickness at Tip(mm) 10
Head Thickness at Base(mm) 17 Head Outer Diameter A(mm) 110 Thickness Handle(mm) 12
Mouth Depth(mm) 60 Mount Dimensions - Height x Width(mm) 250×120 Guarantee Torque(N▪m) 165
Supplement 15° Vertical Shape

Please check the type/dimensions/specifications of the part TMWS-1668 in the Short Trap Wrench (Vertical Type Aluminum Motor Wrench) series.

Additional Products in this Category

Tech Support