(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Glass Wrench for Shear Bolts

Part Number

Configured Part Number is shown.

SM-32SB

Part Number
SM-32SB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 415 Two-sided Width Size(mm) 32 Single Item / Set Single Item
Operating Range High Strength Bolt Diameter: M20 Outer Diameter(mm) Head: 46.5 Guarantee Torque(N▪m) 890
Weight(g) 620 Material Cr-V Specifications 12-Sided Surface
Features Highly durable with the strength for full tightening. A 60° type one sided offset wrench with ratchet . Has φ4.5 mm hole for safety cord.

Please check the type/dimensions/specifications of the part SM-32SB in the Glass Wrench for Shear Bolts series.

Additional Products in this Category

Tech Support