(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Single Item / Set | Single Item Socket | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 |
---|---|---|---|---|---|
Socket Shape | 6 Sq. | Flat Width (Dimension S) | 30 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 |
Total Length (L Size)(mm) | 46 | Weight(g) | 222 | Material | Special Alloy Steel |
Please check the type/dimensions/specifications of the part SS-430 in the Surface Socket series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy