(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Tack Roll

Magic Tack Roll
  • Volume Discount

•Sheet Model: Roll paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Length (mm): 15000
•Application: (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MGTCRL100-15000-240
MGTCRL100-15000-320
MGTCRL115-15000-150
MGTCRL115-15000-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Width
(mm)
1 Piece(s)Available

12 Days or more

240100
1 Piece(s)Available

12 Days or more

320100
1 Piece(s)Available

12 Days or more

150115
1 Piece(s)Available

23 Days or more

600115

Loading...

  1. 1

Basic Information

Sheet Type Roll paper Usage Hand polish Abrasive material Alundum (Alumina)
Length(mm) 15000 Application (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair Base Materials Cwt
Packaging Quantity(Sheets) 1

Additional Products in this Category

Tech Support