(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Univex Sheet NS【10 Pieces Per Package】

Univex Sheet NS
  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 150
•Length (mm): 230

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UNIVEX-NS-M120
UNIVEX-NS-UF3000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

120

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

3000

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 150 Length(mm) 230 Application (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Non-Woven Fabric (Synthetic Paper) Packaging Quantity(Sheets) 10

Additional Products in this Category

Tech Support