(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sandpaper for Air Polishing (AHAC-SDS)【100 Pieces Per Package】

Sandpaper for Air Polishing (AHAC-SDS)
  • Volume Discount

•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
AHAC-SDS-P60
AHAC-SDS-P80
AHAC-SDS-P100
AHAC-SDS-P120
AHAC-SDS-P150
AHAC-SDS-P180
AHAC-SDS-P240
AHAC-SDS-P320
AHAC-SDS-P400
AHAC-SDS-P600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

60

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

80

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

100

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

120

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

180

100 Pieces Per Package

5 Pack(s)Available

14 Days or more

240

100 Pieces Per Package

5 Pack(s)Available

14 Days or more

320

100 Pieces Per Package

5 Pack(s)Available

14 Days or more

400

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

600

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Application (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Cwt Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support