(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Useable Tool: Bench Equipment (Resinder, etc.)
•Width (mm): 100
•Length (mm): 915
•Base Material: Cloth
•Abrasive: Alundum (Alumina) (AA or A)
Part Number |
---|
DAXB-K-FL-80 |
DAXB-K-FL-180 |
DAXB-K-FL-240 |
DAXB-K-FL-320 |
Loading...
Tool Used | Desktop Device (Resinder, etc.) | Width(mm) | 100 | Length(mm) | 915 |
---|---|---|---|---|---|
Base Materials | Cloth | Abrasive material | Alundum (Alumina) (AA or A) | With/without joints | Available |
Joint Type | Butt joint | Application | Effective for common metals such as carbon steel, aluminum, etc. | Packaging Quantity(Book) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy