(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Cloth Belt Serrated Cut【50 Pieces Per Package】

Resin Cloth Belt Serrated Cut
  • Volume Discount

•Useable Tool: Power / Air tools
•Width (mm): 12
•Length (mm): 330
•Base Material: Cloth
•Abrasive: Ceramics (SG or A)

Part Number

Configured Part Number is shown.

Part Number
SGXB-GT-AM-60
SGXB-GT-AM-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

80

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic hand tools (such as Belton) Width(mm) 12 Length(mm) 330
Base Materials Cloth Abrasive material Ceramic (SG or A) With/without joints Available
Joint Type Butt joint Application (1) Weld seams removal (2) Deburring for die-cast products (3) Surface treatment for pressed products (4) Various metal sanding operation Packaging Quantity(Book) 50

Additional Products in this Category

Tech Support