(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Continuous operation is possible over many hours.
· Since lubricating oil is not required, it saves you time, and there is no oil content in the hot air.
[Applications]
· For piping, duct lining creation, distortion fitting creation, and sign creation.
Product Model | Hot Air Processing Machine | Power Supply(V) | 100 | Temperature Range(°C) | Gun Output Voltage 40-100 V 7 Step Switching |
---|---|---|---|---|---|
Details Type | Set Body | Output(W) | 260 | Trusco Code | 310-1151 |
Features 1 | Continuous operation is possible over many hours. | Features 2 | Since lubricating oil is not required, it saves you time, and there is no oil content in the hot air. | Application | For Piping, Duct Lining, Reforming and Connection, and Sign Creation |
Width(mm) | 275 | Depth(mm) | 138 | Height(mm) | 196 |
Power Cord Length(mm) | 230 | Accessory | Rotary blower with switchboard, FL gun, air hose, spare electric heat bobbin x 1, 4 mm nozzle, 3 mm curved nozzle, and gun rest | Mass(g/set) | 9800 |
Please check the type/dimensions/specifications of the part NS-300 in the Heat Working Machines - Hot Air PVC Welder, Compact, NS-300 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy