(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Borers Mini

Metal Borers Mini

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal Borer Mini Type: MBC Series
  • Metal Borer Mini Type: MBCM Series
  • Volume Discount

•Effective Length (mm): 6
•Application: It can drill C-shaped channel steels, square pipes etc. when attached to a channel steel drilling machine.
•Application 2: Drilling is made possible with a household electric drill by using center drill type or center pin type shank.
•Compatible Material: Metal

Part Number

Configured Part Number is shown.

Part Number
MBC150
MBC180
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Tip Diameter
(mm)
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

18

Loading...

  1. 1

Basic Information

Product Type(mm) Cutter (For Hitachi/Nitto) Overall length(mm) 16 Effective Length(mm) 6
Shank Installation Screws 3/8-24 UNF Application It can drill C-shaped channel steels, square pipes etc. when attached to a channel steel drilling machine. Application 2 Drilling is made possible with a household electric drill by using center drill type or center pin type shank.
Compatible Material Metal Compatible Electric Motor Channel Steel, Drilling Machine: [Hitachi Koki] Drilling Machine for C Channel /BH18, BH18SA [Nitto Koki] Atlaminiace AMT-18, AMW-22, AML-22

Additional Products in this Category

Tech Support