(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Partition Panel for Container

Partition Panel for Container
  • Volume Discount

•Product Model: Box Type Container
•Body Material: Polypropylene (PP)
•Color: White
•Others: Option
•Height (mm): 110

Part Number

Configured Part Number is shown.

3611

Part Number
3611
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Color White Product Type Box type container Material (Main Body) Polypropylene (PP)
Other Option Width(mm) 360 Height(mm) 110
Thickness(mm) 5 Trusco Code 509-4615 Features Can be used as a simple partition by cutting to the size of the container interior and assembling.
Mass(g) 105 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 3611 in the Partition Panel for Container series.

Tech Support