(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers with Crimper, Hole Type

Part Number

Configured Part Number is shown.

1150A-175

Part Number
1150A-175
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 192
With or without spring NA Steel Wire Cutting Performance(mmφ) 3 Copper Wire Cutting Performance(mmφ) 3.5
Main body: option Main Body Weight(g/w) 275 Blade shape With Hole (Coated Wire Peeling Function: φ 2 mm)
Gripping Tip Shape Serrated Safety code compatible A fastening hole on the strap prevents drops. Package size H X W X D(mm) 223×73×20
Supplement With Simple Crimp Function (Crimp terminal connection range is 1.25 to 3.5 mm2).

Please check the type/dimensions/specifications of the part 1150A-175 in the Pliers with Crimper, Hole Type series.

Additional Products in this Category

Tech Support