(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Cushion Grip, Springless, 350

Pliers - Long-Nose, Cushion Grip, Springless, 350
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Not Included
For complete product overview and details on Longnose Pliers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
350-125
350-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

9 Days or more

1014295170×73×15
1 Piece(s)Available

8 Days or more

10160120200×73×15

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers With or without spring NA
Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6 Main body: option Main Body
Gripping Tip Shape Serrated

Additional Products in this Category

Tech Support