(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minitech Tweezer Needle Nose Pliers

Minitech Tweezer Needle Nose Pliers
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Minitech Tweezer Needle Nose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

MP7-150

Part Number
MP7-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 148
With or without spring Available Steel Wire Cutting Performance(mmφ) 0.8 Copper Wire Cutting Performance(mmφ) 1.2
Main body: option Main Body Weight(g/w) 50 Gripping Tip Shape Not serrated
Package size H X W X D(mm) 200×73×15

Please check the type/dimensions/specifications of the part MP7-150 in the Minitech Tweezer Needle Nose Pliers series.

Additional Products in this Category

Tech Support