(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Welding Gauge TWGU-8M

Welding Gauge TWGU-8M
  • Volume Discount

[Features]
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
· Undercut measurement is possible.
· Has a bulge measurement function after pressure welding.
· Compatible with new standards released by the Japanese Ministry of Land, Infrastructure, Transport and Tourism, the protruding welding discrepancies are measured with a bead straddling width of 53 mm.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.

PDF

Part Number

Configured Part Number is shown.

TWGU-8M

 
Part Number
TWGU-8M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Size measurement accuracy(mm) ±0.6 Differences among length measurement instruments(mm) ±0.6 Angle Measuring Instrument Difference(°) ±2
Trusco Code 245-9493 Mass(g) 156 Material Stainless Steel (SUS420J2)
Application For measurements in welding in general welding, construction, shipbuilding, bridge, etc. Features Made of stainless steel and features rust resistance and durability. Small and includes a hanging case convenient for carrying. Undercut measurement is possible. Has a bulge measurement function after pressure welding. Conforms to the new standards by Ministry of Land, Infrastructure, Transport and Tourism and ensures a bead width of 53 mm for butt-welding misalignment measurement.

Please check the type/dimensions/specifications of the part TWGU-8M in the Welding Gauge TWGU-8M series.

Additional Products in this Category

Tech Support