(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pitch Gauge【1-28 Pieces Per Package】

Pitch Gauge
  • Volume Discount

[Features]
· The pitch of general threads can be measured easily and accurately.
[Applications]
· For thread pitch.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
137
156
158
159
JIS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Pieces
(Pieces)
Dimensions
(mm)
Package details
(mm)
Details Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2670×154、4 1/2、5、6、7、8、9、10、11、12、13、14、16、18、19、20、22、24、25、26、28、30、32、40、48、60For Inch229-577657

28 Pieces Per Package

1 Pack(s)Available

8 Days or more

2870×150.25、0.3、0.35、0.4、0.45、0.5、0.55、0.6、0.65、0.7、0.75、0.8、0.85、0.9、1.0、1.1、1.2、1.25、1.3、1.4、1.5、1.6、1.7、1.75、1.8、1.9、2.0、2.5For Millimeter Type229-578460

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

1770×150.5、0.75、1.0、1.25、1.5、1.75、2.0、2.5、3.0、3.5、4.0、4.5、5.0、5.5、6.0、6.5、7.0For Millimeter Type229-579245

22 Pieces Per Package

1 Pack(s)Available

8 Days or more

2287×201.0、1.5、2.0、2.5、3.0、3.5、4.0、4.5、5.0、5.5、6.0、6.5、7.0、7.5、8.0、8.5、9.0、9.5、10.0、10.5、11.0、11.5For Millimeter Type229-580680
1 Piece(s)Available

8 Days or more

2170×150.25、0.3、0.35、0.4、0.45、0.5、0.75、0.9、1.0、1.25、1.5、1.75、2.0、2.5、3.0、3.5、4.0、4.5、5.0、5.5、6.0For Millimeter Type229-581453

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Application For Thread Pitch Features The pitch of general threads can be measured easily and accurately.

Additional Products in this Category

Tech Support