(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Surface Measurement Gauge【1-15 Pieces Per Package】

C-Surface Measurement Gauge
  • Volume Discount

[Features]
· It allows surface C to be measured easily, quickly and accurately, improving work efficiency.
· Thickness is 0.6 mm.
[Applications]
· For inspection of the C surface (45° chamfer).

Part Number

Configured Part Number is shown.

Part Number
C-5
C-10
C-163
C-215
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of Sheets
(sheet)
Measuring Range
(mm)
Package details Trusco Code Mass
(g)
Application
1 Piece(s)Available

8 Days or more

100.5-5.0 (0.5 increments)0.5、1.0、1.5、2.0、2.5、3.0、3.5、4.0、4.5、5.0229-645436Inspection of Surface C (45° Chamfer)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.5 to 10.0 (0.5 increments)5.5、6.0、6.5、7.0、7.5、8.0、8.5、9.0、9.5、10.0229-6462100Inspection of Surface C (45° Chamfer)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

151.6-3.0 (0.1 increments)1.6、1.7、1.8、1.9、2.0、2.1、2.2、2.3、2.4、2.5、2.6、2.7、2.8、2.9、3.0229-644643Inspection of Surface C (45° Chamfer)

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

140.2-1.5 (0.1 increments)0.2、0.3、0.4、0.5、0.6、0.7、0.8、0.9、1.0、1.1、1.2、1.3、1.4、1.5229-643840-

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS430) Features It allows surface C to be measured easily, quickly and accurately, improving work efficiency with a thickness of 0.6 mm.

Additional Products in this Category

Tech Support