(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Convex/Concave Surface Type for Rectangular Grooves, Steel, 272M

Radius Gauges - Convex/Concave Surface Type for Rectangular Grooves, Steel, 272M
  • Volume Discount

[Features]
· Can measure the radius of corners or rims of workpieces.
[Applications]
· For rounding rectangular grooves.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
272MA
272MAA
272MB
272MC
272MD
Part NumberMinimum order quantityVolume DiscountDays to Ship Pieces
(piece)
Dimensions
(mm)
Package details
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1867×140.75、1.0、1.25、1.5、1.75、2.0、2.25、2.5、2.75、3.0、3.25、3.5、3.75、4.0、4.25、4.5、4.75、5.0229-565255
1 Piece(s)Available

8 Days or more

1067×140.1、0.2、0.3、0.4、0.5、0.6、0.7、0.8、0.9、1.0229-564445
1 Piece(s)Available

8 Days or more

16108×265.5、6.0、6.5、7.0、7.5、8.0、8.5、9.0、9.5、10.0、10.5、11.0、11.5、12.0、12.5、13.0229-5661150
1 Piece(s)Available

9 Days or more

10175×4513.0、14.0、15.0、16.0、17.0、18.0、19.0、20.0、21.0、22.0229-5679390
1 Piece(s)Available

8 Days or more

8245×6023.0、24.0、25.0、26.0、27.0、28.0、29.0、30.0229-5687600

Loading...

  1. 1

Basic Information

Application For rounding rectangular grooves. Specifications Concave and convex (male/female) integrated type Material Cold Rolled Steel
Features Can measure the radius of corners or rims of workpieces.

Additional Products in this Category

Tech Support