(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crevice Gauge (General Product)

Crevice Gauge (General Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Leaf Width (mm): 12.7
•Feature: This is used for piston and cylinder clearance measurements related to automobiles, electric motors, and engines.
•Application: Spacing measurement.
•Material: Carbon tool steel

Part Number

Configured Part Number is shown.

Part Number
60M
65M
72M
80M
100MH
100MR
100MT
100MX
100MY
100MZ
150MH
150MR
150MT
150MX
150MY
150MZ
172MA
172MB
172MC
172MD
172ME
467M
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Pieces
(Pieces)
Length
(mm)
Leaf Shape Trusco Code Mass
(g)
Package details
(mm)
1 Piece(s)Available

8 Days or more

0.03~1.01975A102-9029610.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.02575A102-9053760.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.04~3.01275A102-9088720.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~3.01375A102-9118720.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.1–1.010100A102-9151790.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~0.410100B102-9002430.03/0.04/0.05/0.08/0.10/0.15/0.20/0.25/0.30/0.40 (graduated case)
1 Piece(s)Available

8 Days or more

0.04~3.012100A102-9096950.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

9 Days or more

0.03~3.013100A102-9126950.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~1.019100A102-9037810.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.025100A102-9061990.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.1–1.010150A102-91691160.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.03~0.410150B102-9011650.03/0.04/0.05/0.08/0.10/0.15/0.20/0.25/0.30/0.40 (graduated case)
1 Piece(s)Available

8 Days or more

0.04~3.012150A102-91001400.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~3.013150A102-91341400.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00
1 Piece(s)Available

8 Days or more

0.03~1.019150A102-90451180.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00
1 Piece(s)Available

8 Days or more

0.03~1.025150A102-90701470.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00
1 Piece(s)Available

8 Days or more

0.04~0.3975A102-8952240.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30
1 Piece(s)Available

8 Days or more

0.04~0.39100A102-8961320.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30
1 Piece(s)Available

8 Days or more

0.04~0.39150A102-8979480.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30
1 Piece(s)Available

8 Days or more

0.04~0.39230A102-8987760.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30
1 Piece(s)Available

8 Days or more

0.04~0.39300A102-8995980.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30
1 Piece(s)Available

8 Days or more

0.04~5.013115A102-91421650.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00/5.00

Loading...

  1. 1

Basic Information

Leaf Width(mm) 12.7 Features This is used for piston and cylinder clearance measurements related to automobiles, electric motors, and engines. Application Spacing measurement.
Material Carbon tool steel

Additional Products in this Category

Tech Support