(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hot Jet (PVC Welding Machine) Gun Single Item

Hot Jet (PVC Welding Machine) Gun Single Item

Click this image to zoom it.

Move the mouse over the image to zoom

  • HJ-G
  • K1-B
  • W47-A
  • Volume Discount

•Product Model: Hot Air Processing Machine
•Power Supply (v): 100
•Type: Gun Single Item
•Trusco Code: 242-8814
•Output (W): 700

Part Number

Configured Part Number is shown.

HJ-G

Part Number
HJ-G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Power Supply(V) 100 Details Type Gun Single Item
Output(W) 700 Product Name K-1 Ionizing Gun Cord Length(m) 3
Trusco Code 242-8814 Mass(g) 770 Power Cord Length(m) 3

Please check the type/dimensions/specifications of the part HJ-G in the Hot Jet (PVC Welding Machine) Gun Single Item series.

Additional Products in this Category

Tech Support