(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A

Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A
  • Volume Discount

[Features]
· It can be used at 950 W, 650 W and 400 W modes with a separately purchased heater.
[Applications]
· For hot air heating, resin processing, and drying.

Part Number

Configured Part Number is shown.

PJ-216A

Part Number
PJ-216A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Power Supply(V) AC100 Hot Air Temperature(°C) 600
Power Consumption(W) 1200 Width(mm) 280 Depth(mm) 96
Height(mm) 96 Trusco Code 127-8215 Mass(g) 1000
Features It can be used at 950 W, 650 W and 400 W modes with a separately purchased heater. Application Hot Air Heating, Resin Processing, Drying Air Amount(m3/min) 0.14
Wind Speed(m/min) 290 Switch 3-stage switching (Hot air, Fan, Off) Accessory Filters, Carbon Brush

Please check the type/dimensions/specifications of the part PJ-216A in the Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A series.

Additional Products in this Category

Tech Support