(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Hot Air Processing Machine
•Hot Air Temperature (°c): 310
•Power Consumption (W): 300
•Width (mm): 260
•Depth (mm): 70
Part Number
Configured Part Number is shown.
PJ-203A1
Product Model | Hot Air Processing Machine | Power Supply(V) | AC100 |
---|---|---|---|
Hot Air Temperature(°C) | 310 | Power Consumption(W) | 300 |
Width(mm) | 260 | Depth(mm) | 70 |
Height(mm) | 191 | JAN Code | 4905058210189 |
Trusco Code | 331-8702 | Mass(g) | 740 |
Features | This is a best-selling product among dedicated resin (PVC) welding machines. | Application | Can be used for welding polyvinyl chloride or melting solder. |
Show More | |||
Switch | 3-stage switching (Hot air, Fan, Off) | Wind pressure | 130mmAq |
Accessory | Filter, R-Type Stand, Soft PVC Welding Rod | - | - |
Show Less |
Product Model | Hot Air Processing Machine | Power Supply(V) | AC100 | Hot Air Temperature(°C) | 310 |
---|---|---|---|---|---|
Power Consumption(W) | 300 | Width(mm) | 260 | Depth(mm) | 70 |
Height(mm) | 191 | JAN Code | 4905058210189 | Trusco Code | 331-8702 |
Mass(g) | 740 | Features | This is a best-selling product among dedicated resin (PVC) welding machines. | Application | Can be used for welding polyvinyl chloride or melting solder. |
Switch | 3-stage switching (Hot air, Fan, Off) | Wind pressure | 130mmAq | Accessory | Filter, R-Type Stand, Soft PVC Welding Rod |
Please check the type/dimensions/specifications of the part PJ-203A1 in the Heat Gun PLAJET - PVC welding. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy