(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"PLAJET" (with Attachment)

"PLAJET" (with Attachment)
  • Volume Discount

[Features]
· Attachments which increase applications are included.
[Applications]
· Shrinking shrink packages, label removal, bending PVC pipes.

Part Number

Configured Part Number is shown.

Part Number
PJ-208A1
PJ-208A1-200V
PJ-208A1-220V
Part NumberMinimum order quantityVolume DiscountDays to Ship Power Supply
(V)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

AC1004905058210202331-8729
1 Piece(s)Available

8 Days or more

AC2004905058218260473-6940
1 Piece(s)Available

8 Days or more

AC2204905058218277473-6958

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Hot Air Temperature(°C) 450 Power Consumption(W) 1000
Width(mm) 213 Depth(mm) 70 Height(mm) 191
Mass(g) 750 Features Attachments which increase applications are included. Application Shrinking shrink packages, label removal, bending PVC pipes
Air Amount(m3/min) 0.18 Wind Speed(m/min) 1000 Switch 3-stage switching (Hot air, Fan, Off)
Specifications Hot air temperature: with AT-21 installed 500°C Accessory Filter, R-Type Stand, Spoon Nozzle (AT-11), Concentrated Hot Air Nozzle (AT-21)

Additional Products in this Category

Tech Support