(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A1

Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A1
  • Volume Discount

•Product Model: Hot Air Processing Machine
•Hot Air Temperature (°c): 450
•Power Consumption (W): 1000
•Width (mm): 213
•Depth (mm): 70

Part Number

Configured Part Number is shown.

Part Number
PJ-206A1
PJ-206A1-200V
Part NumberMinimum order quantityVolume DiscountDays to Ship Power Supply
(V)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

AC1004905058210196331-8711
1 Piece(s)Available

11 Days or more

AC2004905058218239473-6923

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Hot Air Temperature(°C) 450 Power Consumption(W) 1000
Width(mm) 213 Depth(mm) 70 Height(mm) 191
Mass(g) 750 Features It is a standard type industrial hot air generator. Application Shrinking shrink packages, label removal, bending PVC pipes
Air Amount(m3/min) 0.18 Wind Speed(m/min) 1000 Switch 3-stage switching (Hot air, Fan, Off)
Accessory Filter, R-Type Stand

Additional Products in this Category

Tech Support