(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TRUSCO Oiler (Vertical Type)

TRUSCO Oiler (Vertical Type)
  • Volume Discount

Polyethylene oil syringe.
[Features]
· The tip nozzle is thin, allowing it to be inserted easily even in a narrow place.
· Can be hung anywhere with the attached hook.
· Material: soft polyethylene.
[Applications]
· Suitable for industrial lubricating oil such as machine oil.

Part Number

Configured Part Number is shown.

TO-200B

Part Number
TO-200B
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Capacity(ml) 180 Color Blue Nozzle Length(mm) 95
Trusco Code 275-6668 Mass(g) 30 Heat Resistant Temperature(°C) 0–80
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part TO-200B in the TRUSCO Oiler (Vertical Type) series.

Additional Products in this Category

Tech Support