(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Ruler (with Base) (Part Numbers)

Angle Ruler (with Base)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 45゚ Type
  • 60゚ Type
  • 120゚ Type
  • Volume Discount

[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.

Part Number

Configured Part Number is shown.

156A-100

Part Number
156A-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

100457545° Type2020520365-1118200

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Shape With Base
Application For assembly work, product inspection, parts inspection, and others. Material Mild Steel (SS400) Allowable Value Within ±3 min.

Please check the type/dimensions/specifications of the part 156A-100 in the Angle Ruler (with Base) series.

Products like this...

Part Number
156A-150
156A-200
156A-250
156A-300
156C-100
156C-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1504510445° Type2020520365-1126300
1 Piece(s)Available

8 Days or more

2004513545° Type2525525365-1134450
1 Piece(s)Available

8 Days or more

2504516845° Type2525625365-1142600
1 Piece(s)Available

8 Days or more

3004520845° Type3030730365-11511200
1 Piece(s)Available

8 Days or more

100607360° Type2020520365-1215200
1 Piece(s)Available

8 Days or more

1506010360° Type2020520365-1223300

Additional Products in this Category

Tech Support