(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Ruler (with Base) (Part Numbers)

Angle Ruler (with Base)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 45゚ Type
  • 60゚ Type
  • 120゚ Type
  • Volume Discount

[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.

Part Number

Configured Part Number is shown.

156C-300

Part Number
156C-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3006020560° Type3131731365-12581000

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Shape With Base
Application For assembly work, product inspection, parts inspection, and others. Material Mild Steel (SS400) Allowable Value Within ±3 min.

Please check the type/dimensions/specifications of the part 156C-300 in the Angle Ruler (with Base) series.

Products like this...

Part Number
156A-250
156A-300
156C-100
156E-100
156E-150
156E-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2504516845° Type2525625365-1142600
1 Piece(s)Available

8 Days or more

3004520845° Type3030730365-11511200
1 Piece(s)Available

8 Days or more

100607360° Type2020520365-1215200
1 Piece(s)Available

8 Days or more

100120100120° Type1919519365-1312200
1 Piece(s)Available

8 Days or more

150120150120° Type2525525365-1321400
1 Piece(s)Available

8 Days or more

200120200120° Type2929629365-1339900

Additional Products in this Category

Tech Support