(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soldering Iron for General Work, SM Type

Soldering Iron for General Work, SM Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Amount Of Content: 1 pc.
Cord Length: 1.5m
Feature: Temperature of the soldering iron tip is good and it is effective for continuous work. The wooden handle fits the hand well and as it is light, the hand does not get tired even when working for extended periods.
Power Supply: AC100
Product Model: Electric Soldering Iron
Support Lead-Free Soldering: x
For complete product overview and details on Soldering Iron for General Work, SM Type see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SM-30
SM-40
SM-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Temperature (°C) Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

40019430SM-30-T-C129-4504401 pc.
1 Piece(s)Available

8 Days or more

42021440SM-40-T-C129-4512581 pc.
1 Piece(s)Available

8 Days or more

44022960SM-60-T-C129-4521701 pc.

Loading...

  1. 1

Basic Information

Product Model Electric soldering iron Supports Lead-free Soldering × Power Supply(V) AC100
Features Temperature of the soldering iron tip is good and it is effective for continuous work. The wooden handle fits the hand well and as it is light, the hand does not get tired even when working for extended periods. Cord Length 1.5m Amount Of Content 1 pc.

Additional Products in this Category

Tech Support