(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Soldering Iron

Ceramic Soldering Iron

Click this image to zoom it.

Move the mouse over the image to zoom

  • SK-30
  • SK-31
  • SK-32
  • SK-40
  • SK-41
  • SKC-30
  • SKC-31
  • SKC-32
  • SKC-40
  • SKC-41
  • SKE-30
  • SKE-31
  • SKE-32
  • SKE-40
  • SKE-41
  • Volume Discount

•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Type: With Cap
•Power Supply (v): 100
•Feature: A high performance ceramic heater is used for quick standing solder tip heating and soldering in approx. 1 minute. Excellent handling with a shortened length from solder tip to handle. A sharp solder tip is ideal for precision soldering. A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SK-30
SK-31
SK-40
SK-41
SKC-30
SKC-31
SKC-32
SKC-40
SKC-41
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Temperature (°C) Details Type Overall Length
(mm)
Power Consumption
(W)
Mass
(g)
Accessory soldering iron tip Trusco Code Specifications Amount Of Content
1 Piece(s)Available

8 Days or more

400-20226128ST-10368-8399Insulation Resistance: 100 MΩ1 pc.
1 Piece(s)Available

8 Days or more

440-20226128ST-11400-1303Insulation Resistance: 100 MΩ1 pc.
1 Piece(s)Available

9 Days or more

450-20432128ST-20400-1311Insulation Resistance: 100 MΩ1 pc.
1 Piece(s)Available

8 Days or more

470-20432128ST-21400-1320Insulation Resistance: 100 MΩ1 pc.
1 Piece(s)Available

8 Days or more

400With Cap20226143ST-10368-8445With Heat Resistant Safety Cap for Storage Soon After Work1 pc.
1 Piece(s)Available

8 Days or more

440With Cap20226143ST-11400-1630With Heat Resistant Safety Cap for Storage Soon After Work1 pc.
1 Piece(s)Available

8 Days or more

390With Cap20426143ST-14400-1648With Heat Resistant Safety Cap for Storage Soon After Work1 pc.
1 Piece(s)Available

8 Days or more

450With Cap20432143ST-20400-1656With Heat Resistant Safety Cap for Storage Soon After Work1 pc.
1 Piece(s)Available

8 Days or more

470With Cap20432143ST-21400-1664With Heat Resistant Safety Cap for Storage Soon After Work1 pc.

Loading...

  1. 1

Basic Information

Product Model Electric soldering iron Supports Lead-free Soldering × Power Supply(V) 100
Features A high performance ceramic heater is used for quick standing solder tip heating and soldering in approx. 1 minute. Excellent handling with a shortened length from solder tip to handle. A sharp solder tip is ideal for precision soldering. A special stainless steel insert is included in the soldering tip. Incredibly easy replacement with no soldering tip burns or warping. A small connector is used for one-touch heater replacement. Application Widely used from ordinary soldering work through to precision soldering Amount Of Content 1 pc.

Additional Products in this Category

Tech Support