(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Bar THB

Flat Bar THB

[Features]
· It adopts irregular special steel material and is powerful in whole-surface quenching.
[Applications]
· Suitable for levering, peeling, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THB-18
THB-24
THB-30
THB-33
THB-36
THB-45
THB-60
THB-75
THB-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mass
(g)
Trusco Code
1 Piece(s)

8 Days or more

180190415-8741
1 Piece(s)

9 Days or more

240340415-8750
1 Piece(s)

8 Days or more

300365415-8768
1 Piece(s)

9 Days or more

330390415-8776
1 Piece(s)

8 Days or more

360420415-8784
1 Piece(s)

9 Days or more

450730415-8792
1 Piece(s)

9 Days or more

6001360415-8806
1 Piece(s)

9 Days or more

7501675415-8814
1 Piece(s)

8 Days or more

9002370415-8822

Loading...

  1. 1

Basic Information

Product Type Bar Hardness HRC38~45 Application Suitable for levering, peeling, etc.
Material Carbon Steel for Mechanical Structure Features 1 It adopts irregular special steel material and is powerful in whole-surface quenching

Additional Products in this Category

Tech Support