(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Bent Rod (Long Handle)

Bent Rod (Long Handle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Crow Bar, Bending Bar
•Application: For working on curved work with reinforced bars, irregular bars, and iron wire.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: Irregular shape rebar enters.
•Feature 2: It can be used immediately without the need for pipe installation.

Part Number

Configured Part Number is shown.

Part Number
D3-10
D3-13
D3-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mass
(g)
Target bar diameter
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

45065010217-0086
1 Piece(s)Available

8 Days or more

50089013217-0094
1 Piece(s)Available

8 Days or more

500127016327-4489

Loading...

  1. 1

Basic Information

Product Type Lever/bent rod Application For working on curved work with reinforced bars, irregular bars, and iron wire. Material Carbon Steel for Mechanical Structure
Features 1 Irregular shape rebar enters. Features 2 It can be used immediately without the need for pipe installation.

Additional Products in this Category

Tech Support