(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Lever

Mini Lever

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Crow Bar, Bending Bar
•Application: For mounting/dismantling aluminum sash frames. For construction work using paving stones.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: Fully heat treated.
•Feature 2: With safety rope mounting holes.

Part Number

Configured Part Number is shown.

Part Number
D19-22
D19-40
D19-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Blade Width
(mm)
Mass
(g)
Trusco Code
1 Piece(s)Available

8 Days or more

22040250218-2378
1 Piece(s)Available

8 Days or more

40045660218-2386
1 Piece(s)Available

8 Days or more

50045910218-2394

Loading...

  1. 1

Basic Information

Product Type Lever/bent rod Application For mounting/dismantling aluminum sash frames. For construction work using paving stones. Material Carbon Steel for Mechanical Structure
Features 1 Fully heat treated. Features 2 With safety rope mounting holes.

Additional Products in this Category

Tech Support