(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Crow Bar, Bending Bar
•Flute Width (mm): 43
•Application: Installation of machinery and heavy equipment, landscaping work.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: The shape of the tip makes it easy to raise heavy objects.
Product Type | Lever/bent rod | Blade Width(mm) | 43 | Application | Installation of machinery and heavy equipment, landscaping work. |
---|---|---|---|---|---|
Material | Carbon Steel for Mechanical Structure | Features 1 | The shape of the tip makes it easy to raise heavy objects. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy