(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Bar C4

Flat Bar C4

Click this image to zoom it.

Move the mouse over the image to zoom

  • C4-60 (With Chisel Edge)
  • C4-15, C4-18 (With Nail Slot)
  • Volume Discount

•Product Model: Crow bar
•Application: For nail removal and lever operations.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: Strong due to full-length tempering.
•Feature 2: It employs irregular special steel which fits hand and is easy to grip.

Part Number

Configured Part Number is shown.

Part Number
C4-15
C4-18
C4-30
C4-36
C4-45
C4-60
C4-75
C4-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mass
(g)
Trusco Code
1 Piece(s)Available

8 Days or more

15090404-8121
1 Piece(s)Available

8 Days or more

180100404-8130
1 Piece(s)Available

8 Days or more

300320218-2424
1 Piece(s)Available

7 Days or more

360400218-2432
1 Piece(s)Available

8 Days or more

450720218-2441
1 Piece(s)Available

8 Days or more

6001430218-2459
1 Piece(s)Available

8 Days or more

7501800218-2467
1 Piece(s)Available

9 Days or more

9002430218-2475

Loading...

  1. 1

Basic Information

Product Type Bar Application For nail removal and lever operations. Material Carbon Steel for Mechanical Structure
Features 1 Strong due to full-length tempering. Features 2 It employs irregular special steel which fits hand and is easy to grip.

Additional Products in this Category

Tech Support