(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Scissors
  • Volume Discount

General Purpose Scissors

Standard Unit Price(USD):
-
Days to Ship :
8 Days or more

•Product Model: Scissors
•Overall Length (mm): 210
•Mass (g): 220

Basic Specifications

  • Product Model
    Nail puller
  • Overall Length
    210
  • Blade thickness
    4.5
  • Trusco Code
    222-2825
  • Material: Blade Part
    Special Steel
  • Features 1
    You can quickly and easily cut with one hand with the feeling of scissors.
  • Features 2
    Excellent cutting and durability due to optimum heat treatment.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Days or more
-

  • Volume Discount
Part Number : MU-0020
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    210
  • Blade thickness
    4.5
  • Trusco Code
    222-2825
  • Material: Blade Part
    Special Steel
  • Features 1
    You can quickly and easily cut with one hand with the feeling of scissors.
  • Features 2
    Excellent cutting and durability due to optimum heat treatment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support