(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pull Attacker

Pull Attacker
  • Volume Discount

•Product Model: Crow bar
•Overall Length (mm): 260
•Mass (g): 164
•Flute Width (mm): 12
•Trusco Code: 165-3571

Part Number

Configured Part Number is shown.

D-16

Part Number
D-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Bar Overall Length(mm) 260 Blade Width(mm) 12
Mass(g) 164 Trusco Code 165-3571 Application For nail removal and lever operations.
Material Hard Steel Wiring Material (Chrome Vanadium Steel) Features This is a completely hardened and powerful all-purpose tool with a through square shaft.

Please check the type/dimensions/specifications of the part D-16 in the Pull Attacker series.

Additional Products in this Category

Tech Support