(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Clip Light S Bar

Clip Light S Bar

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Crow bar
•Application: For nail removal and lever operations.
•Material: Main Body: Carbon Steel; Grip: Elastomer Resin
•Feature 1: A grip is attached, making it easy to hold, with an overall lighter weight.

Part Number

Configured Part Number is shown.

01912

Part Number
01912
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Bar Overall Length(mm) 300 Mass(g) 350
Trusco Code 411-5481 Application For nail removal and lever operations. Material Main Body: Carbon Steel; Grip: Elastomer Resin
Features 1 A grip is attached, making it easy to hold, with an overall lighter weight.

Please check the type/dimensions/specifications of the part 01912 in the Clip Light S Bar series.

Additional Products in this Category

Tech Support