(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Bag

Tool Bag
  • Volume Discount

[Features]
· Made of strong 600d polyester. Lightweight and has excellent durability.
· It is a type with bottom reinforcement that utilizes hard rubber.
[Applications]
· For electrical work and various repair work.

Part Number

Configured Part Number is shown.

TTB-400R

Part Number
TTB-400R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 2670
Width(mm) 390 Depth(mm) 210 Height(mm) 300
Trusco Code 275-6455 Features Made of strong 600 d polyester. Lightweight and has excellent durability. Uses rigid rubber bottom reinforcement. Application For electrical work and various repair work.
Material Polyester Specification 1 22 pockets Accessory Shoulder Belt
Shape 22 Pocket

Please check the type/dimensions/specifications of the part TTB-400R in the Tool Bag series.

Additional Products in this Category

Tech Support