(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protector Tool Case

Protector Tool Case

[Features]
· This resin tool case is highly durable and airtight, and is thus optimally suited to storing and transporting precision instruments.

Part Number

Configured Part Number is shown.

Part Number
TAK13OD-L
TAK13OD-M
TAK13OD-S
TAK13OD-XL
TAK13OR-L
TAK13OR-M
TAK13OR-S
TAK13OR-XL
TAK13RE-L
TAK13RE-M
TAK13RE-S
TAK13RE-XL
TAK-13L
TAK-13M
TAK-13S
TAK-13XL
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Case color Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
Trusco Code
1 Piece(s)

8 Days or more

430X380X154Other3100395320143389-5335
1 Piece(s)

8 Days or more

330X280X120Other1700300220101389-5327
1 Piece(s)

8 Days or more

210X167X90Other60018612375389-5319
1 Piece(s)

8 Days or more

515X415X200Other4300485355186389-5343
1 Piece(s)

8 Days or more

430X380X154Orange3100395320143389-5378
1 Piece(s)

8 Days or more

330X280X120Orange1700300220101389-5360
1 Piece(s)

8 Days or more

210X167X90Orange60018612375389-5351
1 Piece(s)

8 Days or more

515X415X200Orange4300485355186389-5386
1 Piece(s)

8 Days or more

430X380X154Red3100395320143389-5297
1 Piece(s)

9 Days or more

330X280X120Red1700300220101389-5289
1 Piece(s)

8 Days or more

210X167X90Red60018612375389-5271
1 Piece(s)

8 Days or more

515X415X200Red4300485355186389-5301
1 Piece(s)

8 Days or more

430X380X154Black3100395320143328-6282
1 Piece(s)

11 Days or more

330X280X120Black1700300220101328-6274
1 Piece(s)

8 Days or more

210X167X90Black60018612375328-6266
1 Piece(s)

8 Days or more

515X415X200Black4300485355186328-6291

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Material Main Body: Polypropylene (PP), Cushion: Urethane
Specification 1 Drip-proof Type Specification 2 Cylinder lock attachable (sold separately)

Additional Products in this Category

Tech Support