(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Tool Box - Aluminum Case, Cantilever Type, Scratch-Resistant, TAC-360W

Tool Box - Aluminum Case, Cantilever Type, Scratch-Resistant, TAC-360W
  • Volume Discount

[Features]
· Double open 2 layer type.
· A 4-level tool case with partitions that can be removed freely.

Part Number

Configured Part Number is shown.

TAC-360W

Part Number
TAC-360W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case Size (Frontage x Depth x Height)(mm) 360X230X280
Mass(g) 4200 Effective inside dimension, frontage(mm) 333 Effective inside dimension, depth(mm) 198
Effective inside dimension, height(mm) 155 Trusco Code 281-8302 Features Double open 2 layer type.
Material Aluminum Alloy Accessory Partition: 12 pcs, lock: 2 pcs

Please check the type/dimensions/specifications of the part TAC-360W in the Tool Box - Aluminum Case, Cantilever Type, Scratch-Resistant, TAC-360W series.

Additional Products in this Category

Tech Support