(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Case【5 Pieces Per Package】

Round Case
  • Volume Discount

[Features]
· Set of 5 of main body and 1 lid.
· A round model with a threaded body and lid that can be linked for convenient organization of accessories.
· Can freely combine the stages so they can be used differently depending on the purpose.
[Applications]
· For organization inside the toolbox or the tidy-up box.
· For managing screws and parts.

Part Number

Configured Part Number is shown.

TRC-02

Part Number
TRC-02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Parts Case Trusco Code 299-6219
Mass 46.4 g/set Features Set of 5 of main body and 1 lid. Material Styrol Resin (PS)
5-stage outer dimension, OD x H 40X102 1 Level Effective Internal Dimensions - Diameter x Height 33X17

Please check the type/dimensions/specifications of the part TRC-02 in the Round Case series.

Additional Products in this Category

Tech Support